The Keysight N2771B is a 1000:1 divider probe for the measurement of fast high voltage signals, to maximum 15 kV (DC + AC peak), 10 kV rms AC or 30 kV peak (< 20 ns pulse width). The probe's large size and rugged construction provides superior protection. The ground lead is fed through the body of the probe and protrudes behind the safety barrier, keeping the ground connection away from the high voltage. Typical applications include PMT's, motor drives, high voltage switches, magnetrons and modern projection systems. The N2771B is a replacement of the N2771A and is 100% form, fit, and function equivalent.
This high voltage probe is designed to prevent accidental shock to the operator when properly used. This operating note must be read and understood prior to using the probe. Improper procedures or incorrect analysis of the measurement situation can result in serious shock.
If the probe is subjected to voltages over 15 kV (dc + ac peak), or 10 kV rms then DO NOT USE. The probe could potentially be damaged. Return the probe immediately to a Keysight service center for performance validation.
The N2771B high voltage probe has been obsoleted. There is no replacement.
Links to PDF Documents
- N2771B 30 kV High Voltage Probe User's Guide
- InfiniiVision Oscilloscope Probes Accessories for InfiniiVision scopes. The right probes and accessories for your particular application--The 54600-series scopes combine three critical features; 2 MB of MegaZoom deep memory on each channel, a revolutionary high-definition display, and flexible triggering CAN triggering. This combination of capabilities is tailored to give you the measurement power you need to get your mixed analog and digital job done faster.
- Infiniium DSO80000B Series Oscilloscopes and InfiniiMax Series Probes. The signal integrity advantages of DSO80000B Series scopes and the InfiniiMax probing system include the industry's lowest noise floor, lowest jitter measurement floor, lowest trigger jitter and flattest frequency response.
Compatibility
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | ♦ (with N5449A Adapter) |
V-Series | ♦ (with N5449A adapter) |
S-Series | |
90000 Q-Series | ♦ (with N5449A Adapter) |
90000 X-Series | ♦ (with N5449A Adapter) |
90000A Series | |
86100D DCA-X | |
80000 | ♦ |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | |
6000 Series | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
3000 Series | ♦ |
2000 X-Series | ♦ |
1000 X-Series | ♦ |
1000 Series | ♦ |
54800 | ♦ |